??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.1324 Rastbolzen mit Zugring
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Plunger with pull-ring
Bill of material
22120.1324 Rastbolzen mit Zugring
BESTNR
Ref. No.
22120.1324
AUS
Version
Steel
POS
Position
mm
D1
-0.05 -0.1
10 mm
D2
Thread
M16x1.5
D3
2.0 mm
L1
min.
9 mm
L2
34 mm
L3
44 mm
L4
25 mm
M
22 mm
S
Stroke
9 mm
F1
Spring load ~
7 N
F2
Spring load ~
27 N
G
Weight
47 g
Embedded user actions